IESNA:LM-63-2002
[TEST]P1201071
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB1A-722-U-SLR
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](1) 70 CRI, 2200K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR RIGHT OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3712
TILT=NONE
26 -1 1 37 73 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
510.4 548.9 590.2 631.8 663.6 683.1 694.9 701.6 708.9 717.5
728.4 743.3 763.4 787.1 815.9 864.4 937.6 1034.8 1154.7 1304.8
1501.4 1727.2 1967.5 2186.1 2318.2 2251.1 2116.8 1936.9 1720.8 1463.2
1137.4 812.7 531.9 309.2 136 42.1 0
510.4 544.7 580.9 616.4 644.2 661.8 672.7 679.1 685.5 693.5
705 721 741.8 765.7 795.4 838.2 899.5 979.8 1080.6 1200.4
1344.1 1495.1 1628.9 1723.7 1747.4 1647.6 1506.4 1338.4 1155 956.3
728.4 509.8 328.5 190.1 85.5 28 0
510.4 540.5 571.6 601.1 624.8 640.4 650.5 656.5 662.1 669.6
681.5 698.6 720.2 744.3 774.9 812.1 861.5 924.8 1006.5 1096.1
1186.8 1263 1290.3 1261.4 1176.6 1044.1 896 739.8 589.3 449.3
319.4 207 125.1 71.1 35 13.9 0
510.4 536 562.4 586.9 606 619.2 627.4 631.4 634.5 638.6
646.1 657.9 673.1 689 707.1 727.4 753.1 786.8 831.1 878.3
922.1 950.5 944.2 900.1 818 707 593.8 482.9 380.2 290.6
210.9 142.9 92.1 56.6 30.3 12.6 0
510.4 531.5 553.1 572.7 587.3 598 604.4 606.3 606.8 607.6
610.7 617.2 626 633.7 639.3 642.6 644.7 648.7 655.7 660.5
657.3 638 598.2 538.9 459.5 370 291.6 225.9 171.1 132
102.5 78.9 59.2 42.3 25.6 11.2 0
510.4 527 543.7 558.9 570.5 578.2 581.6 579.8 574.8 568.6
562.6 558.5 556.6 554.3 549.8 542.3 531.8 521 511 502.8
493.8 478.5 453.3 417.7 371.6 316.3 266.6 218.8 173.1 138.1
108 82.7 60.7 42.5 25.4 11.1 0
510.4 522.5 534.4 545.1 553.8 558.4 558.9 553.4 542.8 529.7
514.4 499.9 487.2 474.8 460.4 441.9 419 393.5 366.4 345.1
330.2 319.1 308.5 296.5 283.7 262.6 241.5 211.6 175.1 144.3
113.6 86.5 62.3 42.9 25.3 10.9 0
510.4 518.2 525.7 532.9 539.4 542.1 540 530.7 514.7 495.8
474.8 455.6 439.5 425.7 412.1 396.1 376.9 355.9 333.4 315.7
303.9 296.2 290.6 283.9 273.7 256 238.4 213.4 183.2 155.7
126.4 98.9 72.8 50.6 30.9 13.2 0
510.4 513.9 517 520.8 525 525.9 521.2 508 486.6 462
435.2 411.4 391.9 376.6 363.7 350.2 334.9 318.2 300.5 286.4
277.7 273.3 272.7 271.3 263.8 249.4 235.3 215.1 191.3 167.1
139.2 111.4 83.3 58.4 36.6 15.6 0
510.4 509.7 508.8 509.6 511.1 511.3 505 489.1 464.5 436.9
409.5 387.9 372.2 360.7 350.5 338.7 324.5 308.6 290.7 273.7
261.1 254.2 254.9 255.6 253.5 248.2 235.4 214.7 191.3 169
148.1 125.9 100.8 73.3 47.7 20.2 0
510.4 505.1 500.6 499 499.8 500.8 496.6 483.9 463.1 439.6
416.7 396.7 379.2 363.8 349.2 334 317.3 299.6 282 266.2
252.4 242.1 236.6 233.3 230.2 226.6 219 205.4 188.2 169.1
147.3 125.6 100.7 74.1 48.8 21.5 0
510.4 501.3 493.5 489.6 489.9 492.6 492.7 485.3 469.8 449.4
428.1 407.7 387.9 368.9 350.6 332.4 313.8 294.9 277.4 262.4
249 238.7 231.2 225.5 220.1 214 205.6 194.3 180.3 163.6
143.2 122.2 97.9 72.7 47.3 21 0
510.4 497.6 486.4 480.2 479.9 484.5 488.8 486.7 476.4 459.3
439.4 418.7 396.6 374.1 352.1 330.9 310.2 290.2 272.8 258.5
245.6 235.3 225.9 217.8 210.1 201.5 192.2 183.2 172.4 158.2
139 118.9 95.1 71.3 45.8 20.4 0
510.4 494.2 480.5 472.3 472.1 479.3 489.6 495.3 491.3 476.2
454.6 431.2 407 382.4 358.4 335.4 313.5 292.8 275 260.7
248.9 240.3 233 225.3 216.7 205.7 193.9 182.7 170.6 155.6
136.5 116.3 93 69.8 44.2 20.1 0
510.4 490.8 474.5 464.5 464.2 474.2 490.3 503.8 506.1 493.2
469.9 443.7 417.4 390.7 364.7 339.9 316.8 295.5 277.3 262.8
252.2 245.2 240 232.9 223.3 209.9 195.5 182.2 168.9 153.1
134 113.8 90.9 68.4 42.5 19.7 0
510.4 487.9 469.3 457.9 457.1 468.6 488.8 508.4 515.6 505.5
482.1 453.4 425.4 398.4 372.4 347.6 324.2 302.5 284 269.3
258.3 250.9 246 240 231.5 219.4 205.7 191.6 177.2 159.6
138.9 117.8 94.2 68.1 41.1 19.7 0
510.4 484.9 464.1 451.3 450 463 487.4 512.9 525.1 517.9
494.2 463.2 433.6 406.2 380.1 355.3 331.6 309.6 290.6 275.8
264.5 256.5 252.1 247.1 239.7 229 215.9 201.1 185.5 166.1
143.7 121.7 97.4 67.8 39.7 19.6 0
510.4 482 459.3 445.4 443.4 456.2 481.5 508.1 522.9 519.2
498.8 468.2 437.7 410.8 385.6 362 339.4 318 299.4 284.4
272.2 263.7 258.4 253.4 246 235.7 222.4 207.2 190.8 170.9
148.1 125.5 100.6 66.7 36.6 17.3 0
510.4 479 454.5 439.6 436.9 449.4 475.6 503.4 520.7 520.5
503.3 473.3 441.8 415.3 391.1 368.8 347.2 326.4 308.1 293
279.9 270.9 264.7 259.6 252.4 242.5 228.9 213.3 196.1 175.7
152.4 129.2 103.7 65.6 33.6 15 0
510.4 476.7 450.8 435.3 431.7 442.8 466.1 490.8 506.4 506.8
492 465.3 435.7 409.7 387.1 367 347.6 328.7 311.3 296.7
284.7 276.5 270.7 265.7 258.4 248 233.8 217.5 199.9 179.4
155.8 132.8 106.4 71.4 39 17.3 0
510.4 474.4 447.2 430.9 426.4 436.1 456.6 478.3 492 493.1
480.8 457.3 429.6 404.1 383.1 365.1 348.1 330.9 314.6 300.5
289.5 282.2 276.7 271.7 264.5 253.6 238.7 221.8 203.7 183.2
159.2 136.3 109.1 77.2 44.5 19.5 0
510.4 472.5 444.6 427.9 423 431.7 449.9 468.4 479.9 480.6
469.7 448.7 423.4 399.2 378.5 361 344.5 327.9 311.9 298.6
289.3 283.2 278.1 273.1 266.1 255.1 240.2 223.3 205.2 184.9
161 138 111.4 81 49.2 21.4 0
510.4 470.7 442 424.8 419.6 427.3 443.2 458.5 467.8 468.2
458.7 440.1 417.2 394.3 374 356.8 341 324.9 309.2 296.7
289.3 284.2 279.5 274.6 267.7 256.6 241.7 224.8 206.6 186.6
162.8 139.7 113.6 84.8 53.9 23.3 0
510.4 469.2 440.2 422.7 417.6 425.1 440.1 454 462 462
453.4 436.6 415.4 393.1 372.2 353.5 336.1 319 302.3 290.6
284.4 280.3 276.1 271.1 264.2 253.6 238.8 222 204.4 184.8
161.9 138.4 113.1 84.6 53.5 22.9 0
510.4 467.8 438.4 420.6 415.6 422.9 437.1 449.4 456.2 455.9
448 433 413.6 391.9 370.4 350.2 331.4 313 295.5 284.6
279.5 276.3 272.6 267.6 260.9 250.5 235.8 219.3 202.2 182.9
161 137.1 112.5 84.3 53.1 22.4 0
510.4 466.4 437 419.4 414.6 422 435.9 447.9 454.3 453.8
446.1 432.1 413.6 392 370 348.4 328.1 308.3 290 279.4
274.8 272.1 268.9 263.9 257.1 246.5 231.9 215.7 198.7 179.7
158.2 134.4 108.8 81.2 50.6 21.1 0
510.4 465.1 435.6 418.1 413.5 421.1 434.7 446.4 452.5 451.8
444.2 431.2 413.6 392.2 369.6 346.7 324.9 303.6 284.4 274.3
270.1 267.8 265.2 260.2 253.3 242.5 228.1 212.1 195.3 176.4
155.5 131.6 105 78 48.1 19.8 0
510.4 463.4 434.2 417.2 413.1 420.9 434.6 446.2 451.9 450.9
443.1 430.9 413.9 392.5 369.4 345.7 323 300.5 280.9 270.9
266.8 264.8 262.5 257.4 250.3 239 225.1 209.4 192.1 173.3
152.6 129.3 100.7 75.2 45.6 18.6 0
510.4 465.1 435.6 418.1 413.5 421.1 434.7 446.4 452.5 451.8
444.2 431.2 413.6 392.2 369.6 346.7 324.9 303.6 284.4 274.3
270.1 267.8 265.2 260.2 253.3 242.5 228.1 212.1 195.3 176.4
155.5 131.6 105 78 48.1 19.8 0
510.4 466.4 437 419.4 414.6 422 435.9 447.9 454.3 453.8
446.1 432.1 413.6 392 370 348.4 328.1 308.3 290 279.4
274.8 272.1 268.9 263.9 257.1 246.5 231.9 215.7 198.7 179.7
158.2 134.4 108.8 81.2 50.6 21.1 0
510.4 467.8 438.4 420.6 415.6 422.9 437.1 449.4 456.2 455.9
448 433 413.6 391.9 370.4 350.2 331.4 313 295.5 284.6
279.5 276.3 272.6 267.6 260.9 250.5 235.8 219.3 202.2 182.9
161 137.1 112.5 84.3 53.1 22.4 0
510.4 469.2 440.2 422.7 417.6 425.1 440.1 454 462 462
453.4 436.6 415.4 393.1 372.2 353.5 336.1 319 302.3 290.6
284.4 280.3 276.1 271.1 264.2 253.6 238.8 222 204.4 184.8
161.9 138.4 113.1 84.6 53.5 22.9 0
510.4 470.7 442 424.8 419.6 427.3 443.2 458.5 467.8 468.2
458.7 440.1 417.2 394.3 374 356.8 341 324.9 309.2 296.7
289.3 284.2 279.5 274.6 267.7 256.6 241.7 224.8 206.6 186.6
162.8 139.7 113.6 84.8 53.9 23.3 0
510.4 472.5 444.6 427.9 423 431.7 449.9 468.4 479.9 480.6
469.7 448.7 423.4 399.2 378.5 361 344.5 327.9 311.9 298.6
289.3 283.2 278.1 273.1 266.1 255.1 240.2 223.3 205.2 184.9
161 138 111.4 81 49.2 21.4 0
510.4 474.4 447.2 430.9 426.4 436.1 456.6 478.3 492 493.1
480.8 457.3 429.6 404.1 383.1 365.1 348.1 330.9 314.6 300.5
289.5 282.2 276.7 271.7 264.5 253.6 238.7 221.8 203.7 183.2
159.2 136.3 109.1 77.2 44.5 19.5 0
510.4 476.7 450.8 435.3 431.7 442.8 466.1 490.8 506.4 506.8
492 465.3 435.7 409.7 387.1 367 347.6 328.7 311.3 296.7
284.7 276.5 270.7 265.7 258.4 248 233.8 217.5 199.9 179.4
155.8 132.8 106.4 71.4 39 17.3 0
510.4 479 454.5 439.6 436.9 449.4 475.6 503.4 520.7 520.5
503.3 473.3 441.8 415.3 391.1 368.8 347.2 326.4 308.1 293
279.9 270.9 264.7 259.6 252.4 242.5 228.9 213.3 196.1 175.7
152.4 129.2 103.7 65.6 33.6 15 0
510.4 482 459.3 445.4 443.4 456.2 481.5 508.1 522.9 519.2
498.8 468.2 437.7 410.8 385.6 362 339.4 318 299.4 284.4
272.2 263.7 258.4 253.4 246 235.7 222.4 207.2 190.8 170.9
148.1 125.5 100.6 66.7 36.6 17.3 0
510.4 484.9 464.1 451.3 450 463 487.4 512.9 525.1 517.9
494.2 463.2 433.6 406.2 380.1 355.3 331.6 309.6 290.6 275.8
264.5 256.5 252.1 247.1 239.7 229 215.9 201.1 185.5 166.1
143.7 121.7 97.4 67.8 39.7 19.6 0
510.4 487.9 469.3 457.9 457.1 468.6 488.8 508.4 515.6 505.5
482.1 453.4 425.4 398.4 372.4 347.6 324.2 302.5 284 269.3
258.3 250.9 246 240 231.5 219.4 205.7 191.6 177.2 159.6
138.9 117.8 94.2 68.1 41.1 19.7 0
510.4 490.8 474.5 464.5 464.2 474.2 490.3 503.8 506.1 493.2
469.9 443.7 417.4 390.7 364.7 339.9 316.8 295.5 277.3 262.8
252.2 245.2 240 232.9 223.3 209.9 195.5 182.2 168.9 153.1
134 113.8 90.9 68.4 42.5 19.7 0
510.4 494.2 480.5 472.3 472.1 479.3 489.6 495.3 491.3 476.2
454.6 431.2 407 382.4 358.4 335.4 313.5 292.8 275 260.7
248.9 240.3 233 225.3 216.7 205.7 193.9 182.7 170.6 155.6
136.5 116.3 93 69.8 44.2 20.1 0
510.4 497.6 486.4 480.2 479.9 484.5 488.8 486.7 476.4 459.3
439.4 418.7 396.6 374.1 352.1 330.9 310.2 290.2 272.8 258.5
245.6 235.3 225.9 217.8 210.1 201.5 192.2 183.2 172.4 158.2
139 118.9 95.1 71.3 45.8 20.4 0
510.4 501.3 493.5 489.6 489.9 492.6 492.7 485.3 469.8 449.4
428.1 407.7 387.9 368.9 350.6 332.4 313.8 294.9 277.4 262.4
249 238.7 231.2 225.5 220.1 214 205.6 194.3 180.3 163.6
143.2 122.2 97.9 72.7 47.3 21 0
510.4 505.1 500.6 499 499.8 500.8 496.6 483.9 463.1 439.6
416.7 396.7 379.2 363.8 349.2 334 317.3 299.6 282 266.2
252.4 242.1 236.6 233.3 230.2 226.6 219 205.4 188.2 169.1
147.3 125.6 100.7 74.1 48.8 21.5 0
510.4 509.7 508.8 509.6 511.1 511.3 505 489.1 464.5 436.9
409.5 387.9 372.2 360.7 350.5 338.7 324.5 308.6 290.7 273.7
261.1 254.2 254.9 255.6 253.5 248.2 235.4 214.7 191.3 169
148.1 125.9 100.8 73.3 47.7 20.2 0
510.4 513.9 517 520.8 525 525.9 521.2 508 486.6 462
435.2 411.4 391.9 376.6 363.7 350.2 334.9 318.2 300.5 286.4
277.7 273.3 272.7 271.3 263.8 249.4 235.3 215.1 191.3 167.1
139.2 111.4 83.3 58.4 36.6 15.6 0
510.4 518.2 525.7 532.9 539.4 542.1 540 530.7 514.7 495.8
474.8 455.6 439.5 425.7 412.1 396.1 376.9 355.9 333.4 315.7
303.9 296.2 290.6 283.9 273.7 256 238.4 213.4 183.2 155.7
126.4 98.9 72.8 50.6 30.9 13.2 0
510.4 522.5 534.4 545.1 553.8 558.4 558.9 553.4 542.8 529.7
514.4 499.9 487.2 474.8 460.4 441.9 419 393.5 366.4 345.1
330.2 319.1 308.5 296.5 283.7 262.6 241.5 211.6 175.1 144.3
113.6 86.5 62.3 42.9 25.3 10.9 0
510.4 527 543.7 558.9 570.5 578.2 581.6 579.8 574.8 568.6
562.6 558.5 556.6 554.3 549.8 542.3 531.8 521 511 502.8
493.8 478.5 453.3 417.7 371.6 316.3 266.6 218.8 173.1 138.1
108 82.7 60.7 42.5 25.4 11.1 0
510.4 531.5 553.1 572.7 587.3 598 604.4 606.3 606.8 607.6
610.7 617.2 626 633.7 639.3 642.6 644.7 648.7 655.7 660.5
657.3 638 598.2 538.9 459.5 370 291.6 225.9 171.1 132
102.5 78.9 59.2 42.3 25.6 11.2 0
510.4 536 562.4 586.9 606 619.2 627.4 631.4 634.5 638.6
646.1 657.9 673.1 689 707.1 727.4 753.1 786.8 831.1 878.3
922.1 950.5 944.2 900.1 818 707 593.8 482.9 380.2 290.6
210.9 142.9 92.1 56.6 30.3 12.6 0
510.4 540.5 571.6 601.1 624.8 640.4 650.5 656.5 662.1 669.6
681.5 698.6 720.2 744.3 774.9 812.1 861.5 924.8 1006.5 1096.1
1186.8 1263 1290.3 1261.4 1176.6 1044.1 896 739.8 589.3 449.3
319.4 207 125.1 71.1 35 13.9 0
510.4 544.7 580.9 616.4 644.2 661.8 672.7 679.1 685.5 693.5
705 721 741.8 765.7 795.4 838.2 899.5 979.8 1080.6 1200.4
1344.1 1495.1 1628.9 1723.7 1747.4 1647.6 1506.4 1338.4 1155 956.3
728.4 509.8 328.5 190.1 85.5 28 0
510.4 548.9 590.2 631.8 663.6 683.1 694.9 701.6 708.9 717.5
728.4 743.3 763.4 787.1 815.9 864.4 937.6 1034.8 1154.7 1304.8
1501.4 1727.2 1967.5 2186.1 2318.2 2251.1 2116.8 1936.9 1720.8 1463.2
1137.4 812.7 531.9 309.2 136 42.1 0
510.4 551 597.5 643.6 677.6 698.2 708 710.4 712 713.4
715.7 720.6 729.5 740.6 759 797.5 864.9 962.6 1089.9 1241.7
1423.5 1632.8 1874.3 2135.3 2397.1 2466.6 2319.1 2129.3 1930 1703.3
1385.9 1044.6 727 442.6 206.8 65.9 0
510.4 553.1 604.8 655.4 691.6 713.4 721.1 719.3 715.1 709.4
703 697.8 695.5 694.2 702.1 730.5 792.1 890.4 1025 1178.6
1345.6 1538.4 1781 2084.5 2475.9 2682.1 2521.3 2321.6 2139.2 1943.4
1634.4 1276.6 922.1 576 277.6 89.7 0
510.4 556 612 666 704 724.7 728.2 719.4 705.8 690.1
673.7 659 647.8 640.2 645.9 679.4 754.1 868.5 1015.4 1176.6
1345.9 1528.9 1743.8 2009.9 2383.3 2671.6 2561.3 2340.4 2147.6 1949.4
1656.7 1308.5 961.8 620.3 315.3 110.7 0
510.4 559 619.2 676.7 716.5 735.9 735.2 719.5 696.5 670.8
644.4 620.3 600.1 586.2 589.7 628.3 716.1 846.6 1005.7 1174.7
1346.2 1519.3 1706.6 1935.3 2290.6 2661.2 2601.3 2359.1 2156 1955.4
1679 1340.4 1001.5 664.7 353.1 131.8 0
510.4 560.8 623.2 683.1 724.1 741.4 735.4 711.6 679 645.1
613.2 585.6 564 552.2 566.1 626.8 742.9 905.1 1099.4 1309.9
1520.6 1727.6 1938.4 2169.3 2512.1 2864 2859.1 2627.7 2396.2 2143.4
1825.2 1451.6 1085.5 722.5 400.5 155.5 0
510.4 562.5 627.1 689.5 731.6 746.9 735.6 703.7 661.5 619.3
581.9 550.9 527.9 518.3 542.5 625.2 769.7 963.6 1193.2 1445.2
1694.9 1935.8 2170.1 2403.3 2733.5 3066.9 3116.9 2896.3 2636.4 2331.3
1971.4 1562.7 1169.4 780.2 448 179.3 0
510.4 563.4 629.4 693 735 748.7 733.7 696.4 648.7 603.4
565.1 534.4 512.6 506.3 539.7 638.1 800.9 1020.3 1286.3 1581.4
1874.8 2158.3 2435.4 2703.8 3055.3 3373 3413.8 3194.4 2893 2523.4
2106.7 1658.6 1219.7 801.3 459.9 180.3 0
510.4 564.3 631.8 696.4 738.3 750.6 731.7 689.1 636 587.4
548.4 518 497.3 494.3 536.9 650.9 832 1076.9 1379.4 1717.7
2054.6 2380.9 2700.7 3004.3 3377 3679.1 3710.6 3492.5 3149.5 2715.6
2241.9 1754.6 1270.1 822.3 471.8 181.3 0
510.4 563.9 633.6 698.1 739.6 750.8 729.4 684 628.1 578.8
540.2 510.2 490.1 489.1 536.5 657.5 847.5 1110.2 1435.9 1797.7
2163.4 2511.2 2855.8 3196.6 3584.8 3871.1 3874.1 3620.6 3220.7 2722.8
2205.7 1692.3 1169.9 743.5 408.8 152.2 0
510.4 564.3 631.8 696.4 738.3 750.6 731.7 689.1 636 587.4
548.4 518 497.3 494.3 536.9 650.9 832 1076.9 1379.4 1717.7
2054.6 2380.9 2700.7 3004.3 3377 3679.1 3710.6 3492.5 3149.5 2715.6
2241.9 1754.6 1270.1 822.3 471.8 181.3 0
510.4 563.4 629.4 693 735 748.7 733.7 696.4 648.7 603.4
565.1 534.4 512.6 506.3 539.7 638.1 800.9 1020.3 1286.3 1581.4
1874.8 2158.3 2435.4 2703.8 3055.3 3373 3413.8 3194.4 2893 2523.4
2106.7 1658.6 1219.7 801.3 459.9 180.3 0
510.4 562.5 627.1 689.5 731.6 746.9 735.6 703.7 661.5 619.3
581.9 550.9 527.9 518.3 542.5 625.2 769.7 963.6 1193.2 1445.2
1694.9 1935.8 2170.1 2403.3 2733.5 3066.9 3116.9 2896.3 2636.4 2331.3
1971.4 1562.7 1169.4 780.2 448 179.3 0
510.4 560.8 623.2 683.1 724.1 741.4 735.4 711.6 679 645.1
613.2 585.6 564 552.2 566.1 626.8 742.9 905.1 1099.4 1309.9
1520.6 1727.6 1938.4 2169.3 2512.1 2864 2859.1 2627.7 2396.2 2143.4
1825.2 1451.6 1085.5 722.5 400.5 155.5 0
510.4 559 619.2 676.7 716.5 735.9 735.2 719.5 696.5 670.8
644.4 620.3 600.1 586.2 589.7 628.3 716.1 846.6 1005.7 1174.7
1346.2 1519.3 1706.6 1935.3 2290.6 2661.2 2601.3 2359.1 2156 1955.4
1679 1340.4 1001.5 664.7 353.1 131.8 0
510.4 556 612 666 704 724.7 728.2 719.4 705.8 690.1
673.7 659 647.8 640.2 645.9 679.4 754.1 868.5 1015.4 1176.6
1345.9 1528.9 1743.8 2009.9 2383.3 2671.6 2561.3 2340.4 2147.6 1949.4
1656.7 1308.5 961.8 620.3 315.3 110.7 0
510.4 553.1 604.8 655.4 691.6 713.4 721.1 719.3 715.1 709.4
703 697.8 695.5 694.2 702.1 730.5 792.1 890.4 1025 1178.6
1345.6 1538.4 1781 2084.5 2475.9 2682.1 2521.3 2321.6 2139.2 1943.4
1634.4 1276.6 922.1 576 277.6 89.7 0
510.4 551 597.5 643.6 677.6 698.2 708 710.4 712 713.4
715.7 720.6 729.5 740.6 759 797.5 864.9 962.6 1089.9 1241.7
1423.5 1632.8 1874.3 2135.3 2397.1 2466.6 2319.1 2129.3 1930 1703.3
1385.9 1044.6 727 442.6 206.8 65.9 0
510.4 548.9 590.2 631.8 663.6 683.1 694.9 701.6 708.9 717.5
728.4 743.3 763.4 787.1 815.9 864.4 937.6 1034.8 1154.7 1304.8
1501.4 1727.2 1967.5 2186.1 2318.2 2251.1 2116.8 1936.9 1720.8 1463.2
1137.4 812.7 531.9 309.2 136 42.1 0
